IESNA:LM-63-2002
[TEST]P941340
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37068
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3381.3 3360.2 3315.8 3277.3 3267.7 3271.5 3283.1 3304.3 3323.5 3329.3
3331.3 3360.2 3419.9 3518.1 3681.9 3913.1 4194.4 4533.5 4967 5483.4
6069.1 6785.8 7654.8 8643.1 9706.7 10849.2 11945.5 12456.1 11708.5 9047.8
4922.7 1389.1 425.8 252.4 144.5 59.7 0
3381.3 3369.8 3323.5 3285 3275.4 3277.3 3288.9 3310.1 3327.4 3333.2
3337 3367.9 3425.7 3529.7 3689.6 3922.7 4207.9 4548.9 4994 5510.3
6115.3 6853.3 7756.9 8724.1 9806.9 10978.3 12051.5 12513.9 11591 8845.5
4693.4 1302.4 412.3 231.2 134.9 53.9 0
3381.3 3365.9 3321.6 3281.2 3263.8 3265.7 3271.5 3283.1 3290.8 3298.5
3310.1 3342.8 3404.5 3502.7 3664.6 3878.4 4152 4475.7 4893.8 5404.4
6042.1 6839.8 7776.1 8816.6 9895.5 11040 12120.8 12683.4 11999.5 9554.5
5672.2 2092.4 558.7 277.4 163.8 63.6 0
3381.3 3358.2 3315.8 3271.5 3248.4 3242.6 3246.5 3248.4 3248.4 3261.9
3281.2 3317.8 3379.4 3475.8 3614.5 3818.7 4090.4 4421.8 4839.9 5348.5
6038.3 6862.9 7914.9 9099.8 10313.6 11504.3 12616 13244.1 12897.3 11090.1
7614.3 3683.8 1109.8 404.6 196.5 61.7 0
3381.3 3358.2 3317.8 3271.5 3242.6 3236.8 3240.7 3240.7 3240.7 3256.1
3290.8 3323.5 3375.6 3458.4 3583.7 3772.5 4046.1 4387.1 4807.1 5342.7
6049.8 6992 8207.7 9647 11126.7 12452.2 13521.5 14199.7 14280.7 13355.8
10650.8 6406.3 2720.5 693.6 233.1 53.9 0
3381.3 3352.4 3312 3265.7 3234.9 3229.1 3234.9 3242.6 3242.6 3258
3294.6 3321.6 3362.1 3450.7 3583.7 3772.5 4038.4 4387.1 4814.8 5379.3
6117.3 7130.7 8490.9 10149.8 11833.8 13296.1 14367.4 15165 15654.4 15342.3
13298 9336.8 4471.9 1404.6 298.6 69.4 0
3381.3 3358.2 3315.8 3267.7 3236.8 3229.1 3233 3240.7 3240.7 3256.1
3290.8 3327.4 3379.4 3464.2 3595.2 3787.9 4057.6 4396.7 4820.6 5356.2
6063.3 7007.4 8228.9 9647 11111.2 12465.7 13583.2 14361.6 14465.6 13448.3
10895.5 6652.9 2614.5 674.3 194.6 52 0
3381.3 3362.1 3321.6 3273.5 3242.6 3234.9 3240.7 3246.5 3252.3 3267.7
3292.7 3333.2 3398.7 3496.9 3637.6 3832.2 4107.7 4443 4861 5385.1
6078.7 6953.4 8011.2 9165.3 10346.3 11539 12669.9 13303.8 12870.3 11176.8
7832 3764.8 1123.3 421.9 200.4 61.7 0
3381.3 3367.9 3325.5 3279.2 3254.2 3250.3 3258 3273.5 3286.9 3300.4
3317.8 3352.4 3419.9 3525.8 3683.8 3901.6 4173.2 4502.7 4915 5414
6046 6830.1 7749.2 8753 9801.1 10934 12047.6 12608.3 12018.7 9995.7
6315.7 2481.6 711 339.1 181.1 73.2 0
3381.3 3371.7 3327.4 3281.2 3260 3258 3271.5 3298.5 3321.6 3335.1
3348.6 3383.3 3446.9 3554.8 3720.4 3953.6 4238.7 4583.6 5007.5 5520
6113.4 6851.3 7701 8654.7 9668.2 10791.4 11860.7 12280.7 11486.9 8916.7
4886.1 1472 448.9 227.3 121.4 48.2 0
3381.3 3369.8 3327.4 3281.2 3260 3260 3273.5 3298.5 3323.5 3335.1
3346.7 3375.6 3441.1 3543.2 3707 3934.3 4217.5 4577.8 5003.6 5489.2
6072.9 6780 7625.9 8585.3 9552.5 10675.8 11768.2 12284.6 11614.1 9184.6
5204 1635.8 474 246.6 127.2 44.3 0
